How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 5.63 | T: | 0.625 |
| U: | 0.5 in | AG: | 4.75 |
| AE1: | 0.53 | D: | 1.72 |
| BF: | 0.28 | V: | 1 in |
| AE2: | 0.32 | Center Distance (in): | 1.333 in |
| G: | 1 | AJ: | 3.75 |
| F: | 2 | I: | 2.61 in |
| L: | 3.82 in | B: | 3.8 |
| AD: | 3.9 | BE: | 0.38 in |
| C: | 4.66 in | AK: | 3 |
| BD: | 3.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 48CZ | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 1.333 | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1070 | Input Keyway: | 1/8 X 1.44 in |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Model Code: | HM213 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 0.733 | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

