Grove Gear HM213-10-1-.625-56C-L2
Part #:HM213-10-1-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | AE1: | 0.53 |
| AD: | 3.9 | V: | 1 in |
| BF: | 0.41 | D: | 1.72 |
| T: | 0.625 | AK: | 4.5 |
| AE2: | 0.32 | B: | 3.8 |
| AG: | 4.75 | BE: | 0.38 in |
| AJ: | 5.88 | LM: | 6.07 |
| I: | 2.61 in | F: | 2 |
| BD: | 5.88 | G: | 1 |
| U: | 0.5 in | Center Distance (in): | 1.333 in |
| C: | 4.66 in |
Technical Specifications
| Model Code: | HM213 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 175 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Ratio: | 10:1 |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.733 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1070 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

