Grove Gear HM213-10-1-.625-56C-L3
Part #:HM213-10-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| V: | 1 in | C: | 4.66 in |
| U: | 0.5 in | BD: | 5.88 |
| AE2: | 0.32 | B: | 3.8 |
| I: | 2.61 in | G: | 1 |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
| AD: | 3.9 | D: | 1.72 |
| T: | 0.625 | L: | 3.82 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 6.07 | AE1: | 0.53 |
| F: | 2 |
Technical Specifications
| Ratio Range: | 10:1 | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.733 | Ratio: | 10:1 |
| Model Code: | HM213 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1070 |
| Product Type: | Right Angle | Bore Code: | 10 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

