Grove Gear HM213-10-1-.625-56C-L4
Part #:HM213-10-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | AD: | 3.9 |
| D: | 1.72 | BE: | 0.38 in |
| Center Distance (in): | 1.333 in | AE1: | 0.53 |
| B: | 3.8 | BF: | 0.41 |
| LM: | 6.07 | BD: | 5.88 |
| I: | 2.61 in | C: | 4.66 in |
| V: | 1 in | AJ: | 5.88 |
| AG: | 4.75 | L: | 3.82 in |
| F: | 2 | T: | 0.625 |
| AE2: | 0.32 | AK: | 4.5 |
| G: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/8 X 1.44 in |
| Model Code: | HM213 | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1070 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.733 | Ratio Range: | 10:1 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

