Grove Gear HM213-10-1-.625-56C-L9
Part #:HM213-10-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | BE: | 0.38 in |
| AE2: | 0.32 | LM: | 6.07 |
| AK: | 4.5 | B: | 3.8 |
| BF: | 0.41 | Center Distance (in): | 1.333 in |
| AD: | 3.9 | T: | 0.625 |
| AG: | 4.75 | G: | 1 |
| C: | 4.66 in | F: | 2 |
| AE1: | 0.53 | AJ: | 5.88 |
| L: | 3.82 in | V: | 1 in |
| D: | 1.72 | BD: | 5.88 |
| I: | 2.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.733 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Model Code: | HM213 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1070 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Center Distance (in): | 1.333 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Input Keyway: | 1/8 X 1.44 in | Output Key: | 3/16 X 1.50 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

