How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | AE2: | 0.32 |
| F: | 2 | AG: | 4.75 |
| C: | 4.66 in | D: | 1.72 |
| BF: | 0.41 | B: | 3.8 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 1 in | AK: | 4.5 |
| U: | 0.5 in | I: | 2.61 in |
| AJ: | 5.88 | AE1: | 0.53 |
| T: | 0.625 | AD: | 3.9 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| LM: | 6.07 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/8 X 1.44 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input Diameter (in): | 0.5 in | Input HP @ 1750 RPM: | 0.733 |
| Assembly: | HM-2 | Center Distance (in): | 1.333 |
| Model Code: | HM213 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 175 |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1070 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

