How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE1: | 0.53 |
| I: | 2.61 in | D: | 1.72 |
| AE2: | 0.32 | L: | 3.82 in |
| C: | 4.66 in | BF: | 0.41 |
| U: | 0.5 in | AG: | 4.75 |
| AK: | 4.5 | G: | 1 |
| B: | 3.8 | T: | 0.625 |
| BE: | 0.38 in | LM: | 6.07 |
| AD: | 3.9 | F: | 2 |
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| V: | 1 in |
Technical Specifications
| Thrust Rating - output shaft: | 1070 | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.733 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.333 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Model Code: | HM213 |
| Service Factor: | 1 | Bore Code: | 10 |
| Input Keyway: | 1/8 X 1.44 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.5 in |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

