How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | B: | 3.8 |
| D: | 1.72 | V: | 1 in |
| I: | 2.61 in | F: | 2 |
| G: | 1 | T: | 0.625 |
| U: | 0.5 in | AJ: | 3.75 |
| LM: | 5.63 | AD: | 3.9 |
| BD: | 3.88 | AE2: | 0.32 |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| C: | 4.66 in | L: | 3.82 in |
| AG: | 4.75 | BF: | 0.28 |
| BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | HM213 | Ratio: | 10:1 |
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Motor Frame Size: | 48CZ |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Center Distance (in): | 1.333 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 10 |
| Output RPM: | 175 | Thrust Rating - output shaft: | 1070 |
| Output Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.733 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

