How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 5.63 | BD: | 3.88 |
| G: | 1 | AG: | 4.75 |
| F: | 2 | L: | 3.82 in |
| AE2: | 0.32 | AJ: | 3.75 |
| D: | 1.72 | BF: | 0.28 |
| U: | 0.5 in | AK: | 3 |
| I: | 2.61 in | T: | 0.625 |
| BE: | 0.38 in | AE1: | 0.53 |
| AD: | 3.9 | B: | 3.8 |
| V: | 1 in | C: | 4.66 in |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Model Code: | HM213 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 1070 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.733 | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

