Grove Gear HM213-10-2-.625-56C-L3
Part #:HM213-10-2-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | L: | 3.82 in |
| I: | 2.61 in | BE: | 0.38 in |
| AE2: | 0.32 | F: | 2 |
| AJ: | 5.88 | AK: | 4.5 |
| AE1: | 0.53 | G: | 1 |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| B: | 3.8 | BF: | 0.41 |
| V: | 1 in | BD: | 5.88 |
| T: | 0.625 | AD: | 3.9 |
| U: | 0.5 in | D: | 1.72 |
| AG: | 4.75 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Model Code: | HM213 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.733 | Output Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1070 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.333 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 228 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

