Grove Gear HM213-10-2-.625-56C-L4
Part #:HM213-10-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | I: | 2.61 in |
| U: | 0.5 in | D: | 1.72 |
| C: | 4.66 in | BE: | 0.38 in |
| T: | 0.625 | B: | 3.8 |
| LM: | 6.07 | AD: | 3.9 |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 4.75 | AK: | 4.5 |
| V: | 1 in | F: | 2 |
| Center Distance (in): | 1.333 in | AE1: | 0.53 |
| G: | 1 | AE2: | 0.32 |
| AJ: | 5.88 |
Technical Specifications
| Output RPM: | 175 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | HM213 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Center Distance (in): | 1.333 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Input HP @ 1750 RPM: | 0.733 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1070 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 228 in/lbs |

