How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | G: | 1 |
| V: | 1 in | LM: | 5.63 |
| AK: | 3 | BF: | 0.28 |
| C: | 4.66 in | B: | 3.8 |
| U: | 0.5 in | AJ: | 3.75 |
| AD: | 3.9 | F: | 2 |
| BE: | 0.38 in | BD: | 3.88 |
| AG: | 4.75 | T: | 0.625 |
| AE1: | 0.53 | I: | 2.61 in |
| L: | 3.82 in | AE2: | 0.32 |
| D: | 1.72 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.333 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.084 |
| Model Code: | HM213 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Motor Frame Size: | 48CZ | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/8 X 1.44 in | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

