Grove Gear HM213-100-1-.625-56C-L2
Part #:HM213-100-1-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | AE2: | 0.32 |
| L: | 3.82 in | B: | 3.8 |
| T: | 0.625 | AJ: | 5.88 |
| D: | 1.72 | AK: | 4.5 |
| BF: | 0.41 | I: | 2.61 in |
| U: | 0.5 in | AD: | 3.9 |
| G: | 1 | AG: | 4.75 |
| F: | 2 | BE: | 0.38 in |
| LM: | 6.07 | Center Distance (in): | 1.333 in |
| BD: | 5.88 | C: | 4.66 in |
| V: | 1 in |
Technical Specifications
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Center Distance (in): | 1.333 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 10 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HM-1 |
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | HM213 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.084 |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

