How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | F: | 2 |
| I: | 2.61 in | AE2: | 0.32 |
| B: | 3.8 | U: | 0.5 in |
| LM: | 6.07 | AG: | 4.75 |
| C: | 4.66 in | Center Distance (in): | 1.333 in |
| AE1: | 0.53 | L: | 3.82 in |
| AJ: | 5.88 | D: | 1.72 |
| AD: | 3.9 | G: | 1 |
| T: | 0.625 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.084 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Ratio: | 100:1 | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Model Code: | HM213 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 143 in/lbs |

