How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | V: | 1 in |
| LM: | 6.07 | AK: | 4.5 |
| C: | 4.66 in | BD: | 5.88 |
| AE1: | 0.53 | F: | 2 |
| I: | 2.61 in | T: | 0.625 |
| G: | 1 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.32 |
| AD: | 3.9 | D: | 1.72 |
| AG: | 4.75 | L: | 3.82 in |
| U: | 0.5 in | BF: | 0.41 |
| B: | 3.8 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.084 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Output RPM: | 17.5 | Model Code: | HM213 |
| Product Type: | Right Angle | Input Diameter (in): | 0.5 in |
| Output Torque Rating (in-lb): | 143 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

