How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| AG: | 4.75 | BE: | 0.38 in |
| AD: | 3.9 | BF: | 0.41 |
| BD: | 5.88 | I: | 2.61 in |
| AE1: | 0.53 | C: | 4.66 in |
| U: | 0.5 in | T: | 0.625 |
| F: | 2 | LM: | 6.07 |
| D: | 1.72 | L: | 3.82 in |
| B: | 3.8 | V: | 1 in |
| G: | 1 | AK: | 4.5 |
| AE2: | 0.32 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.084 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Bore Code: | 10 | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM213 |
| Center Distance (in): | 1.333 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 0.625 in | Input Keyway: | 1/8 X 1.44 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 143 in/lbs |

