How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AK: | 3 |
| BE: | 0.38 in | D: | 1.72 |
| F: | 2 | L: | 3.82 in |
| T: | 0.625 | BD: | 3.88 |
| AG: | 4.75 | B: | 3.8 |
| LM: | 5.63 | AE2: | 0.32 |
| V: | 1 in | AD: | 3.9 |
| BF: | 0.28 | C: | 4.66 in |
| Center Distance (in): | 1.333 in | U: | 0.5 in |
| G: | 1 | I: | 2.61 in |
| AE1: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Center Distance (in): | 1.333 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/8 X 1.44 in | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | HM213 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.084 |
| Input RPM: | 1,750 | Bore Code: | 10 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 143 in/lbs |

