How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | G: | 1 |
| AD: | 3.9 | F: | 2 |
| C: | 4.66 in | V: | 1 in |
| D: | 1.72 | BD: | 5.88 |
| Center Distance (in): | 1.333 in | B: | 3.8 |
| AE2: | 0.32 | I: | 2.61 in |
| L: | 3.82 in | BF: | 0.41 |
| U: | 0.5 in | LM: | 6.07 |
| AK: | 4.5 | AE1: | 0.53 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 0.625 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | HM213 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Gear Type: | Worm |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 1 |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.333 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.551 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 244 in/lbs |

