How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | AG: | 4.75 |
| BE: | 0.38 in | BF: | 0.41 |
| T: | 0.625 | AE2: | 0.32 |
| AE1: | 0.53 | U: | 0.5 in |
| I: | 2.61 in | C: | 4.66 in |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | G: | 1 |
| L: | 3.82 in | F: | 2 |
| AD: | 3.9 | V: | 1 in |
| D: | 1.72 | B: | 3.8 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM213 | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.551 | Gear Type: | Worm |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.333 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

