How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | AE2: | 0.32 |
| U: | 0.5 in | G: | 1 |
| D: | 1.72 | AG: | 4.75 |
| F: | 2 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| BD: | 5.88 | L: | 3.82 in |
| AD: | 3.9 | C: | 4.66 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE1: | 0.53 | V: | 1 in |
| T: | 0.625 | AK: | 4.5 |
| LM: | 6.07 |
Technical Specifications
| Input Keyway: | 1/8 X 1.44 in | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 1.333 |
| Output RPM: | 116.7 | Input Diameter (in): | 0.5 in |
| Ratio Range: | 15:1 | Output Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.551 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | HM213 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 244 in/lbs |

