How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | B: | 3.8 |
| AE1: | 0.53 | BD: | 5.88 |
| G: | 1 | I: | 2.61 in |
| AG: | 4.75 | AJ: | 5.88 |
| Center Distance (in): | 1.333 in | BF: | 0.41 |
| LM: | 6.07 | BE: | 0.38 in |
| C: | 4.66 in | V: | 1 in |
| AD: | 3.9 | F: | 2 |
| AK: | 4.5 | AE2: | 0.32 |
| U: | 0.5 in | T: | 0.625 |
| L: | 3.82 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.551 | Assembly: | HM-1 |
| Input Keyway: | 1/8 X 1.44 in | Center Distance (in): | 1.333 |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 10 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM213 |
| Output RPM: | 116.7 | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

