Grove Gear HM213-15-1-.625-56C-L2
Part #:HM213-15-1-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | AJ: | 5.88 |
| LM: | 6.07 | U: | 0.5 in |
| C: | 4.66 in | T: | 0.625 |
| B: | 3.8 | AD: | 3.9 |
| BD: | 5.88 | I: | 2.61 in |
| AK: | 4.5 | V: | 1 in |
| BE: | 0.38 in | G: | 1 |
| BF: | 0.41 | L: | 3.82 in |
| F: | 2 | Center Distance (in): | 1.333 in |
| AE1: | 0.53 | AE2: | 0.32 |
| D: | 1.72 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | HM213 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.551 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 10 | Center Distance (in): | 1.333 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.5 in | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/8 X 1.44 in |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

