How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | BE: | 0.38 in |
| V: | 1 in | I: | 2.61 in |
| T: | 0.625 | B: | 3.8 |
| AG: | 4.75 | AK: | 4.5 |
| BD: | 5.88 | F: | 2 |
| AJ: | 5.88 | D: | 1.72 |
| BF: | 0.41 | LM: | 6.07 |
| AD: | 3.9 | AE2: | 0.32 |
| L: | 3.82 in | AE1: | 0.53 |
| Center Distance (in): | 1.333 in | G: | 1 |
| C: | 4.66 in |
Technical Specifications
| Input Keyway: | 1/8 X 1.44 in | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.551 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.333 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.5 in | Model Code: | HM213 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 244 in/lbs |

