How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3.9 | T: | 0.625 |
| L: | 3.82 in | U: | 0.5 in |
| LM: | 6.07 | G: | 1 |
| BF: | 0.41 | AJ: | 5.88 |
| F: | 2 | D: | 1.72 |
| BD: | 5.88 | V: | 1 in |
| I: | 2.61 in | AE1: | 0.53 |
| AE2: | 0.32 | C: | 4.66 in |
| B: | 3.8 | Center Distance (in): | 1.333 in |
| AG: | 4.75 | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.551 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | Model Code: | HM213 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HM-2 | Center Distance (in): | 1.333 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 244 in/lbs |

