How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | C: | 4.66 in |
| AG: | 4.75 | U: | 0.5 in |
| BF: | 0.28 | D: | 1.72 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| AD: | 3.9 | B: | 3.8 |
| AK: | 3 | AE1: | 0.53 |
| BE: | 0.38 in | T: | 0.625 |
| AJ: | 3.75 | LM: | 5.63 |
| L: | 3.82 in | I: | 2.61 in |
| AE2: | 0.32 | BD: | 3.88 |
| F: | 2 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input Diameter (in): | 0.5 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 0.551 |
| Model Code: | HM213 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

