Grove Gear HM213-15-2-.625-56C-L1
Part #:HM213-15-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | F: | 2 |
| L: | 3.82 in | BD: | 5.88 |
| C: | 4.66 in | AD: | 3.9 |
| AK: | 4.5 | V: | 1 in |
| AJ: | 5.88 | T: | 0.625 |
| D: | 1.72 | U: | 0.5 in |
| I: | 2.61 in | BE: | 0.38 in |
| AG: | 4.75 | BF: | 0.41 |
| G: | 1 | B: | 3.8 |
| AE2: | 0.32 | LM: | 6.07 |
| AE1: | 0.53 |
Technical Specifications
| Ratio: | 15:1 | Input Diameter (in): | 0.5 in |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 1.333 |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.551 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Model Code: | HM213 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 244 in/lbs |

