Grove Gear HM213-15-2-.625-56C-L3
Part #:HM213-15-2-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1 |
| I: | 2.61 in | AK: | 4.5 |
| V: | 1 in | B: | 3.8 |
| F: | 2 | AE2: | 0.32 |
| AE1: | 0.53 | U: | 0.5 in |
| Center Distance (in): | 1.333 in | AG: | 4.75 |
| T: | 0.625 | BD: | 5.88 |
| LM: | 6.07 | C: | 4.66 in |
| D: | 1.72 | BF: | 0.41 |
| L: | 3.82 in | AD: | 3.9 |
| AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.5 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Input Keyway: | 1/8 X 1.44 in | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Model Code: | HM213 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 0.551 |
| Assembly: | HM-2 | Center Distance (in): | 1.333 |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 244 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

