Grove Gear HM213-15-2-.625-56C-L9
Part #:HM213-15-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | AE2: | 0.32 |
| V: | 1 in | B: | 3.8 |
| AJ: | 5.88 | T: | 0.625 |
| AD: | 3.9 | U: | 0.5 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1 | AG: | 4.75 |
| I: | 2.61 in | AE1: | 0.53 |
| F: | 2 | BD: | 5.88 |
| LM: | 6.07 | Center Distance (in): | 1.333 in |
| BF: | 0.41 | C: | 4.66 in |
| D: | 1.72 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Bore Code: | 10 | Model Code: | HM213 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.333 | Input HP @ 1750 RPM: | 0.551 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Input Keyway: | 1/8 X 1.44 in |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 244 in/lbs |

