How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | AE2: | 0.32 |
| V: | 1 in | BD: | 6.5 |
| D: | 1.72 | B: | 3.8 |
| AK: | 4.5 | T: | 0.625 |
| AG: | 4.75 | LM: | 6.07 |
| BF: | 0.41 | L: | 3.82 in |
| U: | 0.5 in | BE: | 0.38 in |
| C: | 4.66 in | G: | 1 |
| AD: | 3.9 | AJ: | 5.88 |
| AE1: | 0.53 | F: | 2 |
| I: | 2.61 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.5 in |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Product Type: | Worm Speed Reducer | Input Style: | Flexible Coupling Input |
| Model Code: | HM213 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.333 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.437 |
| Output Key: | 3/16 X 1.50 | Output Torque Rating (in-lb): | 248 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

