How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.5 in |
| V: | 1 in | AJ: | 5.88 |
| AD: | 3.9 | BD: | 5.88 |
| AE1: | 0.53 | I: | 2.61 in |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 4.66 in | T: | 0.625 |
| B: | 3.8 | G: | 1 |
| D: | 1.72 | L: | 3.82 in |
| F: | 2 | LM: | 6.07 |
| Center Distance (in): | 1.333 in | AG: | 4.75 |
| AE2: | 0.32 |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | HM-1 |
| Input Keyway: | 1/8 X 1.44 in | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Model Code: | HM213 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.5 in | Output Key: | 3/16 X 1.50 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.437 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 1.333 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 248 in/lbs |

