How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | C: | 4.66 in |
| BD: | 3.88 | V: | 1 in |
| Center Distance (in): | 1.333 in | I: | 2.61 in |
| AK: | 3 | BE: | 0.38 in |
| U: | 0.5 in | AD: | 3.9 |
| BF: | 0.28 | F: | 2 |
| T: | 0.625 | AE1: | 0.53 |
| AG: | 4.75 | G: | 1 |
| D: | 1.72 | L: | 3.82 in |
| AE2: | 0.32 | LM: | 5.63 |
| B: | 3.8 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.437 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Model Code: | HM213 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.333 | Output RPM: | 87.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/8 X 1.44 in |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

