Grove Gear HM213-20-1-.625-56C-L1
Part #:HM213-20-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | BF: | 0.41 |
| AD: | 3.9 | L: | 3.82 in |
| BD: | 5.88 | D: | 1.72 |
| AE1: | 0.53 | G: | 1 |
| I: | 2.61 in | T: | 0.625 |
| C: | 4.66 in | AE2: | 0.32 |
| AG: | 4.75 | BE: | 0.38 in |
| LM: | 6.07 | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AJ: | 5.88 |
| V: | 1 in | AK: | 4.5 |
| F: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Center Distance (in): | 1.333 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 1/8 X 1.44 in |
| Output Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.437 | Model Code: | HM213 |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 248 in/lbs |

