Grove Gear HM213-20-1-.625-56C-L3
Part #:HM213-20-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.32 | L: | 3.82 in |
| AD: | 3.9 | U: | 0.5 in |
| AG: | 4.75 | BE: | 0.38 in |
| T: | 0.625 | AJ: | 5.88 |
| LM: | 6.07 | I: | 2.61 in |
| C: | 4.66 in | BF: | 0.41 |
| G: | 1 | AE1: | 0.53 |
| D: | 1.72 | F: | 2 |
| AK: | 4.5 | V: | 1 in |
| Center Distance (in): | 1.333 in | BD: | 5.88 |
| B: | 3.8 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Output RPM: | 87.5 |
| Service Factor: | 1 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/8 X 1.44 in | Shaft Seal Material: | Viton |
| Model Code: | HM213 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 0.437 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.333 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

