Grove Gear HM213-20-1-.625-56C-L4
Part #:HM213-20-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | LM: | 6.07 |
| D: | 1.72 | BF: | 0.41 |
| B: | 3.8 | V: | 1 in |
| F: | 2 | AK: | 4.5 |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| AG: | 4.75 | AE2: | 0.32 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 0.625 | AD: | 3.9 |
| AE1: | 0.53 | U: | 0.5 in |
| C: | 4.66 in | BD: | 5.88 |
| I: | 2.61 in |
Technical Specifications
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.333 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 0.437 | Model Code: | HM213 |
| Output Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway: | 1/8 X 1.44 in |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

