How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | AK: | 4.5 |
| AD: | 3.9 | I: | 2.61 in |
| C: | 4.66 in | T: | 0.625 |
| Center Distance (in): | 1.333 in | AJ: | 5.88 |
| B: | 3.8 | BD: | 5.88 |
| BE: | 0.38 in | L: | 3.82 in |
| D: | 1.72 | AG: | 4.75 |
| LM: | 6.07 | AE2: | 0.32 |
| BF: | 0.41 | V: | 1 in |
| AE1: | 0.53 | G: | 1 |
| U: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.44 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.437 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Assembly: | HM-2 | Center Distance (in): | 1.333 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Model Code: | HM213 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

