How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | BE: | 0.38 in |
| G: | 1 | D: | 1.72 |
| V: | 1 in | AD: | 3.9 |
| BD: | 3.88 | U: | 0.5 in |
| I: | 2.61 in | T: | 0.625 |
| C: | 4.66 in | B: | 3.8 |
| AE2: | 0.32 | AE1: | 0.53 |
| Center Distance (in): | 1.333 in | L: | 3.82 in |
| LM: | 5.63 | AG: | 4.75 |
| F: | 2 | AJ: | 3.75 |
| AK: | 3 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.437 | Gear Type: | Worm |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Output Key: | 3/16 X 1.50 | Ratio: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM213 | Center Distance (in): | 1.333 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.5 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48CZ | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

