How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.32 | B: | 3.8 |
| AG: | 4.75 | AD: | 3.9 |
| U: | 0.5 in | LM: | 5.63 |
| I: | 2.61 in | BD: | 3.88 |
| C: | 4.66 in | F: | 2 |
| AJ: | 3.75 | V: | 1 in |
| BF: | 0.28 | G: | 1 |
| BE: | 0.38 in | T: | 0.625 |
| AE1: | 0.53 | L: | 3.82 in |
| AK: | 3 | D: | 1.72 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 0.437 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Model Code: | HM213 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.333 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

