How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BD: | 5.88 |
| B: | 3.8 | U: | 0.5 in |
| V: | 1 in | T: | 0.625 |
| BE: | 0.38 in | L: | 3.82 in |
| AD: | 3.9 | I: | 2.61 in |
| F: | 2 | AE1: | 0.53 |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 4.75 | C: | 4.66 in |
| G: | 1 | AE2: | 0.32 |
| LM: | 6.07 | BF: | 0.41 |
| Center Distance (in): | 1.333 in |
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.625 in | Model Code: | HM213 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.5 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.437 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.44 in |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.333 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

