Grove Gear HM213-20-2-.625-56C-L4
Part #:HM213-20-2-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | I: | 2.61 in |
| AE1: | 0.53 | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AE2: | 0.32 |
| C: | 4.66 in | AD: | 3.9 |
| L: | 3.82 in | D: | 1.72 |
| G: | 1 | B: | 3.8 |
| BD: | 5.88 | AK: | 4.5 |
| AG: | 4.75 | BE: | 0.38 in |
| T: | 0.625 | LM: | 6.07 |
| AJ: | 5.88 | F: | 2 |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Bore Code: | 10 | Gear Type: | Worm |
| Input Keyway: | 1/8 X 1.44 in | Assembly: | HM-2 |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.437 |
| Center Distance (in): | 1.333 | Input Diameter (in): | 0.5 in |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Model Code: | HM213 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1144 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 248 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

