How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.07 | Center Distance (in): | 1.333 in |
| U: | 0.5 in | AJ: | 5.88 |
| T: | 0.625 | BD: | 5.88 |
| L: | 3.82 in | AG: | 4.75 |
| AE1: | 0.53 | F: | 2 |
| AK: | 4.5 | BE: | 0.38 in |
| C: | 4.66 in | I: | 2.61 in |
| AE2: | 0.32 | D: | 1.72 |
| AD: | 3.9 | B: | 3.8 |
| BF: | 0.41 | V: | 1 in |
| G: | 1 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.375 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/8 X 1.44 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Assembly: | HM-1 | Model Code: | HM213 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.333 |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

