How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | B: | 3.8 |
| BD: | 3.88 | I: | 2.61 in |
| BF: | 0.28 | F: | 2 |
| V: | 1 in | Center Distance (in): | 1.333 in |
| C: | 4.66 in | AJ: | 3.75 |
| AE1: | 0.53 | AE2: | 0.32 |
| AK: | 3 | U: | 0.5 in |
| AG: | 4.75 | L: | 3.82 in |
| AD: | 3.9 | BE: | 0.38 in |
| G: | 1 | LM: | 5.63 |
| D: | 1.72 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.375 | Model Code: | HM213 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/8 X 1.44 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Input Diameter (in): | 0.5 in | Assembly: | HM-1 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48CZ |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Ratio Range: | 25:1 | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

