Grove Gear HM213-25-1-.625-48CZ-L1
Part #:HM213-25-1-.625-48CZ-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | B: | 3.8 |
| BE: | 0.38 in | BF: | 0.28 |
| C: | 4.66 in | G: | 1 |
| LM: | 5.63 | AE1: | 0.53 |
| U: | 0.5 in | I: | 2.61 in |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
| T: | 0.625 | F: | 2 |
| AJ: | 3.75 | AD: | 3.9 |
| L: | 3.82 in | V: | 1 in |
| BD: | 3.88 | D: | 1.72 |
| AE2: | 0.32 |
Technical Specifications
| Motor Frame Size: | 48CZ | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.5 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Bore Code: | 10 | Input Keyway: | 1/8 X 1.44 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.375 |
| Model Code: | HM213 | Output RPM: | 70 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Center Distance (in): | 1.333 | Thrust Rating - output shaft: | 1144 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

