Grove Gear HM213-25-1-.625-48CZ-L2
Part #:HM213-25-1-.625-48CZ-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1 in |
| AE2: | 0.32 | BD: | 3.88 |
| AD: | 3.9 | C: | 4.66 in |
| BF: | 0.28 | AG: | 4.75 |
| I: | 2.61 in | B: | 3.8 |
| AK: | 3 | Center Distance (in): | 1.333 in |
| G: | 1 | AE1: | 0.53 |
| T: | 0.625 | LM: | 5.63 |
| F: | 2 | U: | 0.5 in |
| AJ: | 3.75 | L: | 3.82 in |
| D: | 1.72 |
Technical Specifications
| Input Diameter (in): | 0.5 in | Product Type: | Right Angle |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Model Code: | HM213 |
| Motor Frame Size: | 48CZ | Ratio Range: | 25:1 |
| Output RPM: | 70 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/8 X 1.44 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.333 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.375 |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

