How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.53 |
| AD: | 3.9 | V: | 1 in |
| G: | 1 | AE2: | 0.32 |
| AG: | 4.75 | BE: | 0.38 in |
| B: | 3.8 | T: | 0.625 |
| F: | 2 | D: | 1.72 |
| I: | 2.61 in | U: | 0.5 in |
| L: | 3.82 in | Center Distance (in): | 1.333 in |
| BD: | 5.88 | AK: | 4.5 |
| C: | 4.66 in | AJ: | 5.88 |
| LM: | 6.07 |
Technical Specifications
| Output RPM: | 70 | Product Type: | Right Angle |
| Input Diameter (in): | 0.5 in | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Ratio Range: | 25:1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.375 |
| Ratio: | 25:1 | Bore Code: | 10 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Model Code: | HM213 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.333 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

