Grove Gear HM213-25-1-.625-56C-L2
Part #:HM213-25-1-.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | V: | 1 in |
| U: | 0.5 in | BF: | 0.41 |
| C: | 4.66 in | G: | 1 |
| B: | 3.8 | D: | 1.72 |
| AK: | 4.5 | AE2: | 0.32 |
| F: | 2 | BD: | 5.88 |
| L: | 3.82 in | AJ: | 5.88 |
| AD: | 3.9 | Center Distance (in): | 1.333 in |
| I: | 2.61 in | BE: | 0.38 in |
| LM: | 6.07 | T: | 0.625 |
| AG: | 4.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.5 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.44 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM213 |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.333 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

