Grove Gear HM213-25-1-.625-56C-L4
Part #:HM213-25-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | AE2: | 0.32 |
| AG: | 4.75 | C: | 4.66 in |
| I: | 2.61 in | F: | 2 |
| T: | 0.625 | AE1: | 0.53 |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 3.82 in | D: | 1.72 |
| LM: | 6.07 | B: | 3.8 |
| BF: | 0.41 | G: | 1 |
| AK: | 4.5 | AD: | 3.9 |
| BD: | 5.88 | Center Distance (in): | 1.333 in |
| V: | 1 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Bore Code: | 10 |
| Input Diameter (in): | 0.5 in | Model Code: | HM213 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 0.375 |
| Input Keyway: | 1/8 X 1.44 in | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.333 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output RPM: | 70 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

