Grove Gear HM213-25-1-.625-56C-L9
Part #:HM213-25-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.32 |
| F: | 2 | Center Distance (in): | 1.333 in |
| AJ: | 5.88 | T: | 0.625 |
| C: | 4.66 in | V: | 1 in |
| BD: | 5.88 | U: | 0.5 in |
| I: | 2.61 in | AD: | 3.9 |
| AK: | 4.5 | L: | 3.82 in |
| BF: | 0.41 | B: | 3.8 |
| AE1: | 0.53 | D: | 1.72 |
| G: | 1 | AG: | 4.75 |
| LM: | 6.07 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.375 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway: | 1/8 X 1.44 in | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.333 |
| Model Code: | HM213 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

