How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | L: | 3.82 in |
| AE2: | 0.32 | D: | 1.72 |
| AE1: | 0.53 | BE: | 0.38 in |
| LM: | 6.07 | V: | 1 in |
| Center Distance (in): | 1.333 in | G: | 1 |
| F: | 2 | AK: | 4.5 |
| T: | 0.625 | C: | 4.66 in |
| BF: | 0.41 | AG: | 4.75 |
| AJ: | 5.88 | I: | 2.61 in |
| U: | 0.5 in | AD: | 3.9 |
| BD: | 5.88 |
Technical Specifications
| Bore Code: | 10 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/8 X 1.44 in | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM213 |
| Center Distance (in): | 1.333 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.375 | Input Diameter (in): | 0.5 in |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

