How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | B: | 3.8 |
| AE2: | 0.32 | V: | 1 in |
| U: | 0.5 in | C: | 4.66 in |
| LM: | 6.07 | AD: | 3.9 |
| BF: | 0.41 | F: | 2 |
| AK: | 4.5 | I: | 2.61 in |
| AE1: | 0.53 | T: | 0.625 |
| AG: | 4.75 | Center Distance (in): | 1.333 in |
| AJ: | 5.88 | L: | 3.82 in |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 1.72 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.5 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.333 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 0.375 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Ratio: | 25:1 | Model Code: | HM213 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 1/8 X 1.44 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 251 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |

