Grove Gear HM213-25-2-.625-48CZ-L3
Part #:HM213-25-2-.625-48CZ-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.75 | V: | 1 in |
| BF: | 0.28 | G: | 1 |
| BE: | 0.38 in | F: | 2 |
| Center Distance (in): | 1.333 in | D: | 1.72 |
| B: | 3.8 | BD: | 3.88 |
| L: | 3.82 in | T: | 0.625 |
| I: | 2.61 in | LM: | 5.63 |
| U: | 0.5 in | AJ: | 3.75 |
| C: | 4.66 in | AE2: | 0.32 |
| AD: | 3.9 | AK: | 3 |
| AE1: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.5 in | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HM213 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Center Distance (in): | 1.333 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/8 X 1.44 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 0.375 | Bore Code: | 10 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 251 in/lbs |

